This category has 3,289 items. Only the first 1000 records are returned.

251 - 275 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - - Not Equipped Request Quote Add To Cart
Request Quote
251 - 275 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved