Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
This category has 3,289 items. Only the first 1000 records are returned.
Speed Control Motors (Legacy)
Legacy / Discontinued Products
Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|
AXUM210-GN / 2GN75KA | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 10 W (1/75 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM210-GN / 2GN90KA | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 10 W (1/75 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM210-GN / 2GN100KA | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 10 W (1/75 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM210-GN / 2GN120KA | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 10 W (1/75 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM210-GN / 2GN150KA | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 10 W (1/75 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM210-GN / 2GN180KA | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 10 W (1/75 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN3KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN3.6KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN5KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN6KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN7.5KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN9KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN12.5KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN15KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN18KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN25KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN30KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN36KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN50KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN60KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN75KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN90KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN100KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN120KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |
AXUM425-GN / 4GN150KA | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote | Request Quote |