This category has 3,289 items. Only the first 1000 records are returned.
Item # |
Item Name |
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
---|---|---|---|---|---|---|---|---|---|---|
2IK6RGN-CWE / 2GN150KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN15KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN180KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN18KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN25KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN3.6KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN30KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN36KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN3KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN50KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN5KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN60KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN6KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN7.5KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN75KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN90KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6RGN-CWE / 2GN9KA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UA-EC | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UA-UA | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UEC-100 | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UEC-100A | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UEC-12.5 | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UEC-12.5A | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UEC-120 | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 10 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
2IK6UEC-120A | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |