This category has 3,289 items. Only the first 1000 records are returned.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
4RK25RA-CWE | - AC Speed Control Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
5RK40RA-CWE | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM206-001W | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM206-002W | - AC Speed Control Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 6 W (1/125 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM315-001W | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM315-002W | - AC Speed Control Motor | Motor Frame Size - 2.76 in. sq. | Output Power - 15 W (1/50 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM425-001W | - AC Speed Control Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM425-002W | - AC Speed Control Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM540-001W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM540-002W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM560-001W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM560-002W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM590-001W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 110/115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
USM590-002W | - AC Speed Control Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM230-A | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM230P-A | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM260-A | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM260P-A | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM5120-A | - Brushless DC Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLM5120P-A | - Brushless DC Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BHM62MT-A | - AC Speed Control Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Equipped | Request Quote |
Add To Cart
Request Quote |
BHM62T-A | - AC Speed Control Motor | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Three-Phase 200/230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLFM230-A | - Brushless DC Motor | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLFM460-A | - Brushless DC Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
BLFM5120-A | - Brushless DC Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |