This category has 1,080 items. Only the first 1000 records are returned.

The EZS II series is a ball screw system ideal for quick positioning of large transportable masses in a compact, space saving body and features 3 frames sizes and up to 17 stroke lengths. The EZS II Series electric linear slide employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operations. The EZS II series is available in 3 frames sizes and up to 17 stroke lengths.
  • Stroke Lengths from 50 to 700 mm (50 to 850mm for EZS6 models)
  • Large Transportable Mass
  • Space Saving Design
  • Easy to Use
301 - 325 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Item #

Drive Method

Power Supply

Electromagnetic Brake

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- Ball Screw - - Equipped - - - - 5.91 in.150 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 7.87 in.200 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 9.84 in.250 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 11.81 in.300 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 13.78 in.350 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 15.75 in.400 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 17.72 in.450 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 19.69 in.500 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 21.65 in.550 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 23.62 in.600 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 25.59 in.650 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 27.56 in.700 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 1.97 in.50 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 3.94 in.100 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 5.91 in.150 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 7.87 in.200 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 9.84 in.250 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 11.81 in.300 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 13.78 in.350 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 15.75 in.400 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 17.72 in.450 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 19.69 in.500 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 21.65 in.550 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 23.62 in.600 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - - Equipped - - - - 25.59 in.650 mm Request Quote - Add To Cart
Request Quote
301 - 325 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved