This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
EZS4D010-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 16 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4D010M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 33 lb15 kg | Max. Vertical Transportable Mass - 15 lb7 kg | Thrust - 16 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E010-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E010M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 31 lb14 kg | Thrust - 31 lb140 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D010-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D010M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - 33 lb15 kg | Thrust - 45 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E010-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E010M-C | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - 66 lb30 kg | Thrust - 90 lb400 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3E010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3E010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM4D010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM4D010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM4E010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM4E010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6D010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6D010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6E010K | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM6E010MK | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D010A | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3D010MA | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3E010A | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM3E010MA | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZSM4D010A | Drive Method - Ball Screw | Power Supply - | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - | Max. Vertical Transportable Mass - | Thrust - | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |