This category has 1,080 items. Only the first 1000 records are returned.
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS4E045-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 17.72 in.450 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E050-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 19.69 in.500 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E055-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 21.65 in.550 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E060-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E065-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS4E070-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31 lb140 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D005-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D010-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D015-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 5.91 in.150 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D020-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 7.87 in.200 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D025-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 9.84 in.250 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D030-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 11.81 in.300 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D035-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 13.78 in.350 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D040-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 15.75 in.400 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D045-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 17.72 in.450 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D050-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 19.69 in.500 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D055-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 21.65 in.550 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D060-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 23.62 in.600 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D065-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 25.59 in.650 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D070-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 27.56 in.700 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D075-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 29.53 in.750 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D080-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 31.5 in.800 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6D085-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 66 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 45 lb200 N | Stroke - 33.46 in.850 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E005-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 1.97 in.50 mm | Request Quote | List Price - |
Add To Cart
Request Quote |
EZS6E010-K | Drive Method - Ball Screw | Power Supply - 24 VDC | Electromagnetic Brake - Not Equipped | Max. Horizontal Transportable Mass - 132 lb60 kg | Max. Vertical Transportable Mass - | Thrust - 90 lb400 N | Stroke - 3.94 in.100 mm | Request Quote | List Price - |
Add To Cart
Request Quote |