The FM Series offers modular products combining a fan with peripherals. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.
  • AC Input
  • IP43 or IP55 Rated
  • Maximum airflow from 4.94 CFM to 48.4 CFM
  • RoHS Compliant
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Module Dimensions

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

List Price

Add To Cart / Contact Sales
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 115 VAC - IP55 - Exhaust - 19.4 CFM [50 Hz]
21.5 CFM [60 Hz]  
0.55 m3/min [50 Hz]
0.61 m3/min [60 Hz]  
- 0.213 inH2O [50 Hz]
0.225 inH2O [60 Hz]  
53 Pa [50 Hz]
56 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 220/230 VAC - IP55 - Exhaust - 19.4 CFM [220/230 VAC, 50 Hz]
21.5 CFM [230 VAC, 60 Hz]  
0.55 m3/min [220/230 VAC, 50 Hz]
0.61 m3/min [230 VAC, 60 Hz]  
- 0.205 inH2O [220 VAC, 50 Hz]
0.213 inH2O [230 VAC, 50 Hz]
0.225 inH2O [230 VAC, 60 Hz]  
51 Pa [220 VAC, 50 Hz]
53 Pa [230 VAC, 50 Hz]
56 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 115 VAC - IP55 - Exhaust - 13.1 CFM [50 Hz]
14.5 CFM [60 Hz]  
0.37 m3/min [50 Hz]
0.41 m3/min [60 Hz]  
- 0.241 inH2O [50 Hz]
0.253 inH2O [60 Hz]  
60 Pa [50 Hz]
63 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 220/230 VAC - IP55 - Exhaust - 13.1 CFM [220/230 VAC, 50 Hz]
14.5 CFM [230 VAC, 60 Hz]  
0.37 m3/min [220/230 VAC, 50 Hz]
0.41 m3/min [230 VAC, 60 Hz]  
- 0.237 inH2O [220 VAC, 50 Hz]
0.241 inH2O [230 VAC, 50 Hz]
0.253 inH2O [230 VAC, 60 Hz]  
59 Pa [220 VAC, 50 Hz]
60 Pa [230 VAC, 50 Hz]
63 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 115 VAC - IP55 - Exhaust - 5.65 CFM [50 Hz]
7.06 CFM [60 Hz]  
0.16 m3/min [50 Hz]
0.2 m3/min [60 Hz]  
- 0.165 inH2O [50 Hz]
0.221 inH2O [60 Hz]  
41 Pa [50 Hz]
55 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 220/230 VAC - IP55 - Exhaust - 5.65 CFM [220/230 VAC, 50 Hz]
7.06 CFM [230 VAC, 60 Hz]  
0.16 m3/min [220/230 VAC, 50 Hz]
0.2 m3/min [230 VAC, 60 Hz]  
- 0.165 inH2O [220/230 VAC, 50 Hz]
0.221 inH2O [230 VAC, 60 Hz]  
41 Pa [220/230 VAC, 50 Hz]
55 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 115 VAC - IP55 - Suction - 16.6 CFM [50 Hz]
18.4 CFM [60 Hz]  
0.47 m3/min [50 Hz]
0.52 m3/min [60 Hz]  
- 0.149 inH2O [50 Hz]
0.165 inH2O [60 Hz]  
37 Pa [50 Hz]
41 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 220/230 VAC - IP55 - Suction - 15.5 CFM [220 VAC, 50 Hz]
16.6 CFM [230 VAC, 50 Hz]
18.4 CFM [230 VAC, 60 Hz]  
0.44 m3/min [220 VAC, 50 Hz]
0.47 m3/min [230 VAC, 50 Hz]
0.52 m3/min [230 VAC, 60 Hz]  
- 0.136 inH2O [220 VAC, 50 Hz]
0.149 inH2O [230 VAC, 50 Hz]
0.165 inH2O [230 VAC, 60 Hz]  
34 Pa [220 VAC, 50 Hz]
37 Pa [230 VAC, 50 Hz]
41 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 115 VAC - IP55 - Suction - 11.3 CFM [50 Hz]
12.0 CFM [60 Hz]  
0.32 m3/min [50 Hz]
0.34 m3/min [60 Hz]  
- 0.181 inH2O [50 Hz]
0.189 inH2O [60 Hz]  
45 Pa [50 Hz]
47 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 220/230 VAC - IP55 - Suction - 10.6 CFM [220 VAC, 50 Hz]
11.3 CFM [230 VAC, 50 Hz]
12.0 CFM [230 VAC, 60 Hz]  
0.3 m3/min [220 VAC, 50 Hz]
0.32 m3/min [230 VAC, 50 Hz]
0.34 m3/min [230 VAC, 60 Hz]  
- 0.169 inH2O [220 VAC, 50 Hz]
0.181 inH2O [230 VAC, 50 Hz]
0.189 inH2O [230 VAC, 60 Hz]  
42 Pa [220 VAC, 50 Hz]
45 Pa [230 VAC, 50 Hz]
47 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 115 VAC - IP55 - Suction - 4.94 CFM [50 Hz]
6.0 CFM [60 Hz]  
0.14 m3/min [50 Hz]
0.17 m3/min [60 Hz]  
- 0.124 inH2O [50 Hz]
0.169 inH2O [60 Hz]  
31 Pa [50 Hz]
42 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 220/230 VAC - IP55 - Suction - 4.94 CFM [220/230 VAC, 50 Hz]
6.0 CFM [230 VAC, 60 Hz]  
0.14 m3/min [220/230 VAC, 50 Hz]
0.17 m3/min [230 VAC, 60 Hz]  
- 0.112 inH2O [220 VAC, 50 Hz]
0.124 inH2O [230 VAC, 50 Hz]
0.169 inH2O [230 VAC, 60 Hz]  
28 Pa [220 VAC, 50 Hz]
31 Pa [230 VAC, 50 Hz]
42 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 115 VAC - IP43 - Exhaust - 42.7 CFM [50 Hz]
48.4 CFM [60 Hz]  
1.21 m3/min [50 Hz]
1.37 m3/min [60 Hz]  
- 0.205 inH2O [50 Hz]
0.225 inH2O [60 Hz]  
51 Pa [50 Hz]
56 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 220/230 VAC - IP43 - Exhaust - 41.7 CFM [220 VAC, 50 Hz]
42.7 CFM [230 VAC, 50 Hz]
48.4 CFM [230 VAC, 60 Hz]  
1.18 m3/min [220 VAC, 50 Hz]
1.21 m3/min [230 VAC, 50 Hz]
1.37 m3/min [230 VAC, 60 Hz]  
- 0.197 inH2O [220 VAC, 50 Hz]
0.205 inH2O [230 VAC, 50 Hz]
0.225 inH2O [230 VAC. 60 Hz]  
49 Pa [220 VAC, 50 Hz]
51 Pa [230 VAC, 50 Hz]
56 Pa [230 VAC. 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 115 VAC - IP43 - Exhaust - 26.8 CFM [50 Hz]
29.3 CFM [60 Hz]  
0.76 m3/min [50 Hz]
0.83 m3/min [60 Hz]  
- 0.233 inH2O [50 Hz]
0.245 inH2O [60 Hz]  
58 Pa [50 Hz]
61 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 220/230 VAC - IP43 - Exhaust - 26.5 CFM [220 VAC, 50 Hz]
26.8 CFM [230 VAC, 50 Hz]
29.3 CFM [230 VAC, 60 Hz]  
0.75 m3/min [220 VAC, 50 Hz]
0.76 m3/min [230 VAC, 50 Hz]
0.83 m3/min [230 VAC, 60 Hz]  
- 0.225 inH2O [220 VAC, 50 Hz]
0.233 inH2O [230 VAC, 50 Hz]
0.245 inH2O [230 VAC, 60 Hz]  
56 Pa [220 VAC, 50 Hz]
58 Pa [230 VAC, 50 Hz]
61 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 115 VAC - IP43 - Exhaust - 12.0 CFM [50 Hz]
14.5 CFM [60 Hz]  
0.34 m3/min [50 Hz]
0.41 m3/min [60 Hz]  
- 0.165 inH2O [50 Hz]
0.221 inH2O [60 Hz]  
41 Pa [50 Hz]
55 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 220/230 VAC - IP43 - Exhaust - 11.6 CFM [220 VAC, 50 Hz]
12.0 CFM [230 VAC, 50 Hz]
14.5 CFM [230 VAC, 60 Hz]  
0.33 m3/min [220 VAC, 50 Hz]
0.34 m3/min [230 VAC, 50 Hz]
0.41 m3/min [230 VAC, 60 Hz]  
- 0.161 inH2O [220 VAC, 50 Hz]
0.165 inH2O [230 VAC, 50 Hz]
0.221 inH2O [230 VAC, 60 Hz]  
40 Pa [220 VAC, 50 Hz]
41 Pa [230 VAC, 50 Hz]
55 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 115 VAC - IP43 - Suction - 38.1 CFM [50 Hz]
44.1 CFM [60 Hz]  
1.08 m3/min [50 Hz]
1.25 m3/min [60 Hz]  
- 0.165 inH2O [50 Hz]
0.185 inH2O [60 Hz]  
41 Pa [50 Hz]
46 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - Single-Phase 220/230 VAC - IP43 - Suction - 38.1 CFM [220/230 VAC, 50 Hz]
44.1 CFM [230 VAC, 60 Hz]  
1.08 m3/min [220/230 VAC, 50 Hz]
1.25 m3/min [230 VAC, 60 Hz]  
- 0.161 inH2O [220 VAC, 50 Hz]
0.165 inH2O [230 VAC, 50 Hz]
0.185 inH2O [230 VAC, 60 Hz]  
40 Pa [220 VAC, 50 Hz]
41 Pa [230 VAC, 50 Hz]
46 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 115 VAC - IP43 - Suction - 25.1 CFM [50 Hz]
28.2 CFM [60 Hz]  
0.71 m3/min [50 Hz]
0.8 m3/min [60 Hz]  
- 0.173 inH2O [50 Hz]
0.181 inH2O [60 Hz]  
43 Pa [50 Hz]
45 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - Single-Phase 220/230 VAC - IP43 - Suction - 24.7 CFM [220 VAC, 50 Hz]
25.1 CFM [230 VAC, 50 Hz]
28.2 CFM [230 VAC, 60 Hz]  
0.7 m3/min [220 VAC, 50 Hz]
0.71 m3/min [230 VAC, 50 Hz]
0.8 m3/min [230 VAC, 60 Hz]  
- 0.169 inH2O [220 VAC, 50 Hz]
0.173 inH2O [230 VAC, 50 Hz]
0.181 inH2O [230 VAC, 60 Hz]  
42 Pa [220 VAC, 50 Hz]
43 Pa [230 VAC, 50 Hz]
45 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 115 VAC - IP43 - Suction - 14.1 CFM [50 Hz]
17.3 CFM [60 Hz]  
0.4 m3/min [50 Hz]
0.49 m3/min [60 Hz]  
- 0.132 inH2O [50 Hz]
0.177 inH2O [60 Hz]  
33 Pa [50 Hz]
44 Pa [60 Hz]  
- Add To Cart
Request Quote
- Cooling Module - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)   - Single-Phase 220/230 VAC - IP43 - Suction - 14.1 CFM [220/230 VAC, 50 Hz]
17.3 CFM [230 VAC, 60 Hz]  
0.4 m3/min [220/230 VAC, 50 Hz]
0.49 m3/min [230 VAC, 60 Hz]  
- 0.132 inH2O [220/230 VAC, 50 Hz]
0.177 inH2O [230 VAC, 60 Hz]  
33 Pa [220/230 VAC, 50 Hz]
44 Pa [230 VAC, 60 Hz]  
- Add To Cart
Request Quote
- Filter Panel IP43 (8.23 in. x 8.90 in.) - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - - IP43 - - - - Add To Cart
Request Quote
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved