Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK100VESM-GAL100 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 390 lb-in [60 Hz] 420 lb-in [50 Hz] 44.7 N·m [60 Hz] 48.4 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 66000 oz-in²12000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAL120 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 470 lb-in [60 Hz] 510 lb-in [50 Hz] 53.7 N·m [60 Hz] 58.2 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 93000 oz-in²17000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAL150 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 550 lb-in [60 Hz] 600 lb-in [50 Hz] 62.7 N·m [60 Hz] 67.9 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAL200 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAL240 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 6.2 [50 Hz] 7.5 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR7.5 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 26 lb-in [60 Hz] 29 lb-in [50 Hz] 3 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR10 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 37 lb-in [60 Hz] 39 lb-in [50 Hz] 4.2 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - 1040 oz-in²190 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR15 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 56 lb-in [60 Hz] 61 lb-in [50 Hz] 6.4 N·m [60 Hz] 7 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2300 oz-in²420 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR20 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 76 lb-in [60 Hz] 83 lb-in [50 Hz] 8.7 N·m [60 Hz] 9.4 N·m [50 Hz] | Rated Speed (rpm) - 75 [50 Hz] 90 [60 Hz] | Permissible Load Inertia - 3800 oz-in²700 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR40 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 156 lb-in [60 Hz] 169 lb-in [50 Hz] 17.7 N·m [60 Hz] 19.2 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 15300 oz-in²2800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR50 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 196 lb-in [60 Hz] 210 lb-in [50 Hz] 22.2 N·m [60 Hz] 24 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 25000 oz-in²4500 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR60 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 230 lb-in [60 Hz] 250 lb-in [50 Hz] 26.7 N·m [60 Hz] 28.9 N·m [50 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 33000 oz-in²6000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR75 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 290 lb-in [60 Hz] 320 lb-in [50 Hz] 33.4 N·m [60 Hz] 36.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 44000 oz-in²8000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR100 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 390 lb-in [60 Hz] 420 lb-in [50 Hz] 44.7 N·m [60 Hz] 48.4 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 66000 oz-in²12000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR120 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 470 lb-in [60 Hz] 510 lb-in [50 Hz] 53.7 N·m [60 Hz] 58.2 N·m [50 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 93000 oz-in²17000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR150 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 550 lb-in [60 Hz] 600 lb-in [50 Hz] 62.7 N·m [60 Hz] 67.9 N·m [50 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR200 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR240 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 610 lb-in 70 N·m | Rated Speed (rpm) - 6.2 [50 Hz] 7.5 [60 Hz] | Permissible Load Inertia - 137000 oz-in²25000 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR7.5 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 26 lb-in [60 Hz] 29 lb-in [50 Hz] 3 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - 550 oz-in²100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR10 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 37 lb-in [60 Hz] 39 lb-in [50 Hz] 4.2 N·m [60 Hz] 4.5 N·m [50 Hz] | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - 1040 oz-in²190 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR15 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 56 lb-in [60 Hz] 61 lb-in [50 Hz] 6.4 N·m [60 Hz] 7 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 2300 oz-in²420 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR20 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 76 lb-in [60 Hz] 83 lb-in [50 Hz] 8.7 N·m [60 Hz] 9.4 N·m [50 Hz] | Rated Speed (rpm) - 75 [50 Hz] 90 [60 Hz] | Permissible Load Inertia - 3800 oz-in²700 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |