Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 100 W (1/12 HP)
  • 3.54 in. (90 mm) Frame Size
  • Imperial or Metric Output Shafts available
  • Permissible Torque
    • Round Shaft = 80 ~ 97 oz-in (0.57 ~ 0.69 N·m)
    • Parallel Shaft Gear = 23 ~ 350 lb-in (2.6 ~ 40 N·m)
    • Right-Angle Gear = 26 ~ 610 lb-in (3 ~ 70 N·m)
  • Lead Wire, Terminal Box or Cable (brake motors only) Type
  • Brake Types Available
126 - 150 of 180 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 7.5
  • 10
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 75
  • 100
  • 120
  • 150
  • 200
  • 240

Output Shaft

  • Metric

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 25 mm - 116 lb-in [60 Hz]  126 lb-in [50 Hz]  13.2 N·m [60 Hz]  14.3 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 8800 oz-in²1600 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 25 mm - 156 lb-in [60 Hz]  169 lb-in [50 Hz]  17.7 N·m [60 Hz]  19.2 N·m [50 Hz]   - 37 [50 Hz] 45 [60 Hz] - 15300 oz-in²2800 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 25 mm - 196 lb-in [60 Hz]  210 lb-in [50 Hz]  22.2 N·m [60 Hz]  24 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 25000 oz-in²4500 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 25 mm - 230 lb-in [60 Hz]  250 lb-in [50 Hz]  26.7 N·m [60 Hz]  28.9 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 33000 oz-in²6000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 75 :1 - - 25 mm - 290 lb-in [60 Hz]  320 lb-in [50 Hz]  33.4 N·m [60 Hz]  36.2 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 44000 oz-in²8000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 25 mm - 390 lb-in [60 Hz]  420 lb-in [50 Hz]  44.7 N·m [60 Hz]  48.4 N·m [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 66000 oz-in²12000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 25 mm - 470 lb-in [60 Hz]  510 lb-in [50 Hz]  53.7 N·m [60 Hz]  58.2 N·m [50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - 93000 oz-in²17000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 150 :1 - - 25 mm - 550 lb-in [60 Hz]  600 lb-in [50 Hz]  62.7 N·m [60 Hz]  67.9 N·m [50 Hz]   - 10 [50 Hz] 12 [60 Hz] - 137000 oz-in²25000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 25 mm - 610 lb-in  70 N·m   - 7.5 [50 Hz] 9 [60 Hz] - 137000 oz-in²25000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Cable - Equipped - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 25 mm - 610 lb-in  70 N·m   - 6.2 [50 Hz] 7.5 [60 Hz] - 137000 oz-in²25000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 7.5 :1 - Left - 22 mm - 26 lb-in [60 Hz]  29 lb-in [50 Hz]  3 N·m [60 Hz]  3.3 N·m [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 550 oz-in²100 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 10 :1 - Left - 22 mm - 37 lb-in [60 Hz]  39 lb-in [50 Hz]  4.2 N·m [60 Hz]  4.5 N·m [50 Hz]   - 150 [50 Hz] 180 [60 Hz] - 1040 oz-in²190 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 15 :1 - Left - 22 mm - 56 lb-in [60 Hz]  61 lb-in [50 Hz]  6.4 N·m [60 Hz]  7 N·m [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 2300 oz-in²420 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 20 :1 - Left - 22 mm - 76 lb-in [60 Hz]  83 lb-in [50 Hz]  8.7 N·m [60 Hz]  9.4 N·m [50 Hz]   - 75 [50 Hz] 90 [60 Hz] - 3800 oz-in²700 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 25 :1 - Left - 22 mm - 104 lb-in [50 Hz]  96 lb-in [60 Hz]  10.9 N·m [60 Hz]  11.8 N·m [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 6000 oz-in²1100 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 30 :1 - Left - 22 mm - 116 lb-in [60 Hz]  126 lb-in [50 Hz]  13.2 N·m [60 Hz]  14.3 N·m [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 8800 oz-in²1600 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 40 :1 - Left - 22 mm - 156 lb-in [60 Hz]  169 lb-in [50 Hz]  17.7 N·m [60 Hz]  19.2 N·m [50 Hz]   - 37 [50 Hz] 45 [60 Hz] - 15300 oz-in²2800 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 50 :1 - Left - 22 mm - 196 lb-in [60 Hz]  210 lb-in [50 Hz]  22.2 N·m [60 Hz]  24 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 25000 oz-in²4500 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 60 :1 - Left - 22 mm - 230 lb-in [60 Hz]  250 lb-in [50 Hz]  26.7 N·m [60 Hz]  28.9 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 33000 oz-in²6000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 75 :1 - Left - 22 mm - 290 lb-in [60 Hz]  320 lb-in [50 Hz]  33.4 N·m [60 Hz]  36.2 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 44000 oz-in²8000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 100 :1 - Left - 22 mm - 390 lb-in [60 Hz]  420 lb-in [50 Hz]  44.7 N·m [60 Hz]  48.4 N·m [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 66000 oz-in²12000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 120 :1 - Left - 22 mm - 470 lb-in [60 Hz]  510 lb-in [50 Hz]  53.7 N·m [60 Hz]  58.2 N·m [50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - 93000 oz-in²17000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 150 :1 - Left - 22 mm - 550 lb-in [60 Hz]  600 lb-in [50 Hz]  62.7 N·m [60 Hz]  67.9 N·m [50 Hz]   - 10 [50 Hz] 12 [60 Hz] - 137000 oz-in²25000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 200 :1 - Left - 22 mm - 610 lb-in  70 N·m   - 7.5 [50 Hz] 9 [60 Hz] - 137000 oz-in²25000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 100 W (1/8 HP) - Three-Phase 220/230 VAC - Terminal Box - Equipped - Right-Angle Solid Shaft Gearhead - 240 :1 - Left - 22 mm - 610 lb-in  70 N·m   - 6.2 [50 Hz] 7.5 [60 Hz] - 137000 oz-in²25000 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
126 - 150 of 180 | Results Per Page | View | Unit of Measure
« 6 7 8 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved