Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK100VES-GHR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VEST2-GAL25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VEST2-GAR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VEST2-GHR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAL25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESMT2-GAL25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESMT2-GAR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESMT2-GHR25 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 104 lb-in [50 Hz] 96 lb-in [60 Hz] 10.9 N·m [60 Hz] 11.8 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 6000 oz-in²1100 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VES-GAL30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VES-GAR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VES-GHR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VEST2-GAL30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VEST2-GAR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VEST2-GHR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAL30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GAR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESM-GHR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESMT2-GAL30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESMT2-GAR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VESMT2-GHR30 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 116 lb-in [60 Hz] 126 lb-in [50 Hz] 13.2 N·m [60 Hz] 14.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 8800 oz-in²1600 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VES-GAL40 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - Left | Output Shaft Diameter - 22 mm | Rated Torque - 156 lb-in [60 Hz] 169 lb-in [50 Hz] 17.7 N·m [60 Hz] 19.2 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 15300 oz-in²2800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VES-GAR40 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - Right | Output Shaft Diameter - 22 mm | Rated Torque - 156 lb-in [60 Hz] 169 lb-in [50 Hz] 17.7 N·m [60 Hz] 19.2 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 15300 oz-in²2800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK100VES-GHR40 | Frame Size - 3.54 in90 mm | Output Power - 100 W (1/8 HP) | Voltage (VAC) - Three-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Orientation - | Output Shaft Diameter - 25 mm | Rated Torque - 156 lb-in [60 Hz] 169 lb-in [50 Hz] 17.7 N·m [60 Hz] 19.2 N·m [50 Hz] | Rated Speed (rpm) - 37 [50 Hz] 45 [60 Hz] | Permissible Load Inertia - 15300 oz-in²2800 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |