As informações abaixo estão em inglês
Compact linear actuator incorporates a stepping motor with an integrated ball screw. Includes a 5-phase 24 VDC microstepping driver with photocoupler inputs.
26 - 50 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Actuator Frame Size

Guide

Electromagnetic Brake

Adjusting Knob

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Lead

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- 1.1 in.28 mm - Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Not Equipped - Not Equipped - Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Not Equipped - Not Equipped - Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Not Equipped - Not Equipped - Not Equipped - 6.60 lb3 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Equipped - Not Equipped - Not Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.1 in.28 mm - Equipped - Not Equipped - Equipped - 3.30 lb1.5 kg - 6.70 lb30 N - 6.70 lb30 N - 0.039 in.1 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Not Equipped - Not Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Equipped - Not Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Not Equipped - Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Not Equipped - Not Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Equipped - Not Equipped - Not Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Equipped - Equipped - Not Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Equipped - Not Equipped - Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Not Equipped - Not Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Equipped - Not Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Not Equipped - Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Not Equipped - Not Equipped - Not Equipped - 22 lb10 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Equipped - Not Equipped - Not Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Equipped - Equipped - Not Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
- 1.65 in.42 mm - Equipped - Not Equipped - Equipped - 11 lb5 kg - 22 lb100 N - 22 lb100 N - 0.079 in.2 mm Request Quote - Request Quote
26 - 50 of 116 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados