Linear Actuators / Linear Slides
51 - 75 of 768 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Motor Location

Table Orientation

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

Add To Cart / Contact Sales
Sort by
- Ball Screw - DC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 5.91 in.150 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 7.87 in.200 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 9.84 in.250 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 11.81 in.300 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 15.75 in.400 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 19.69 in.500 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 1.97 in.50 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 3.94 in.100 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 5.91 in.150 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 7.87 in.200 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 9.84 in.250 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 11.81 in.300 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 15.75 in.400 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - AC - Equipped - Straight Type - Y-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 19.69 in.500 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 1.97 in.50 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 3.94 in.100 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 5.91 in.150 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 7.87 in.200 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 9.84 in.250 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 11.81 in.300 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 15.75 in.400 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Not Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - - 15.74 lb70 N - 19.69 in.500 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 1.97 in.50 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 3.94 in.100 mm Request Quote - Add To Cart
Request Quote
- Ball Screw - DC - Equipped - Reversed Motor (Left Side) - X-axis Table - 0.47 in.12 mm - 33.07 lb15 kg - 15.43 lb7 kg - 15.74 lb70 N - 5.91 in.150 mm Request Quote - Add To Cart
Request Quote
51 - 75 of 768 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved