Item # |
Drive Method |
Power Input |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EASM4XE010ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4XE015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4XE020ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4XE025ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4XE030ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4XE040ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4XE050ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD015ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD020ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD025ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD030ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD040ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD050ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD005ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD010ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD015ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD020ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 7.87 in.200 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD025ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 9.84 in.250 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD030ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 11.81 in.300 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD040ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YD050ARAC | Drive Method - Ball Screw | Power Input - AC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YE005ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 1.97 in.50 mm | Request Quote | CAD - |
Add To Cart
Request Quote |
EASM4YE010ARAK | Drive Method - Ball Screw | Power Input - DC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - Y-axis Table | Lead - 0.24 in.6 mm | Max. Horizontal Transportable Mass - 66.14 lb30 kg | Max. Vertical Transportable Mass - | Thrust - 31.47 lb140 N | Stroke - 3.94 in.100 mm | Request Quote | CAD - |
Add To Cart
Request Quote |