As informações abaixo estão em inglês
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
  • DC input
  • Frame sizes from 0.79 in to 3.35 in
  • Maximum holding torque from 0.2 lb-in to 55.63 lb-in
  • Permissible speed range from 0 to 4500 r/min
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Motor Frame Size

Shaft

Power Supply

Shaft/Gear Type

Step Angle

Basic Step Angle

Maximum Holding Torque (lb-in)

Rotor Inertia (oz-in2)

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- 5-Phase Microstep System - 3.35 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 18.13 - 7.7 oz-in2 Request Quote - Request Quote
- 5-Phase Microstep System - 3.35 in. sq. - Single - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 36.25 - 14.8 oz-in2 Request Quote - Request Quote
- 5-Phase Microstep System - 3.35 in. sq. - Double - 24 VDC - Round Shaft (No Gearhead) - 0.72 ° - Microstep- 0.00288º ~ 0.72º - 36.25 - 14.8 oz-in2 Request Quote - Request Quote
26 - 28 of 28 | Results Per Page | View | Unit of Measure
1 2 

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados