Item # |
Item Name |
Motor Frame Size |
Shaft |
Power Supply |
Shaft/Gear Type |
Step Angle |
Basic Step Angle |
Maximum Holding Torque (lb-in) |
Rotor Inertia (oz-in2) |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CFK5913HBT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 55.63 | Rotor Inertia (oz-in2) - 22 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
CFK596HBT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 18.13 | Rotor Inertia (oz-in2) - 7.7 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
CFK599HBT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 36.25 | Rotor Inertia (oz-in2) - 14.8 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |