Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
CFK II Series Stepper Motors
Legacy / Discontinued Products
Offering high performance and simple operation in a compact size, the 5-phase CFK II series microstepping driver and stepper motor package is available in both standard and high speed versions. The CFK II series provides unparalleled resolution and low vibration in an open loop system, as well as high torque in the high speed range.
- DC input
- Frame sizes from 0.79 in to 3.35 in
- Maximum holding torque from 0.2 lb-in to 55.63 lb-in
- Permissible speed range from 0 to 4500 r/min
1 2
Item # |
Item Name |
Motor Frame Size |
Shaft |
Power Supply |
Shaft/Gear Type |
Step Angle |
Basic Step Angle |
Maximum Holding Torque (lb-in) |
Rotor Inertia (oz-in2) |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CFK596HBT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 18.13 | Rotor Inertia (oz-in2) - 7.7 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
CFK599HAT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Single | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 36.25 | Rotor Inertia (oz-in2) - 14.8 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
CFK599HBT | - 5-Phase Microstep System | Motor Frame Size - 3.35 in. sq. | Shaft - Double | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Step Angle - 0.72 ° | Basic Step Angle - Microstep- 0.00288º ~ 0.72º | Maximum Holding Torque (lb-in) - 36.25 | Rotor Inertia (oz-in2) - 14.8 oz-in2 | Request Quote | List Price - |
Add To Cart
Request Quote |
1 2