Item # |
Item Name |
Frame Size |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Web Price |
Ambient Temperature Range |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
GV4G120 | - GV Gearhead Parallel Shaft (120:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G120 | - GV Gearhead Parallel Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G120 | - GV Gearhead Parallel Shaft (120:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G15 | - GV Gearhead Parallel Shaft (15:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G150 | - GV Gearhead Parallel Shaft (150:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G18 | - GV Gearhead Parallel Shaft (18:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV4G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.15 in80 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVH5G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GVR5G180 | - GV Gearhead Parallel Shaft (180:1) | Frame Size - 3.54 in90 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV2G25 | - GV Gearhead Parallel Shaft (25:1) | Frame Size - 2.36 in60 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 10 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |
GV3G25 | - GV Gearhead Parallel Shaft (25:1) | Frame Size - 2.76 in70 mm | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Request Quote | Ambient Temperature Range - |
Add To Cart
Request Quote |