Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
MDA Series Axial Flow Fans (Legacy)
Legacy / Discontinued Products
The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
- High-Performance, Alarm-Type
- DC Input
- Frame sizes from 2.44 in to 5.51 in (62 mm to 140 mm)
- Maximum airflow from 17.7 CFM to 205 CFM (0.5 m3/min to 5.8 m3/min)
1 2
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
T-MDA825-24H-G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA925-24H | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA925-24-G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA925-24H-G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA1225-24H | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1225-24-G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1225-24H-G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1238-24-G | Frame Size - 4.72 in120 mm | Thickness - 1.5 in.38 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 137 CFM 3.88 m3/min | Max. Static Pressure - 0.542 inH2O 135 Pa | List Price - |
Add To Cart
Request Quote |
MDA1751-24H | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
MDA1751-24BH | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1751-24-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1751-24H-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA1751-24BH-G | Frame Size - 6.77 in172 mm | Thickness - 2.01 in.51 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Contact: ON | Connection Type - Connector | Max. Air Flow - 212 CFM 6 m3/min | Max. Static Pressure - 0.55 inH2O 137 Pa | List Price - |
Add To Cart
Request Quote |
1 2