The MDA Series features a built-in alarm circuit that the host controller can recognize if the fan speed drops. This is important for noticing quick drops in the cooling capacity of the fan caused by a service life of the fan or by the ingress of a foreign objects.
Item # |
Frame Size |
Thickness |
Power Supply |
Function |
Connection Type |
Max. Air Flow |
Max. Static Pressure |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MDA1225-12G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
MDA1225-12HG | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
MDA1225-24G | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
MDA1225-24HG | Frame Size - 4.69 in119 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 95.3 CFM 2.7 m3/min | Max. Static Pressure - 0.281 inH2O 70 Pa | List Price - |
Add To Cart
Request Quote |
MDA925-12G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA925-12HG | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA925-24G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA925-24HG | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA825-12G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA825-12HG | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA825-24G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA825-24HG | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA625-12G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA625-12HG | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 12 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA625-24G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA625-24HG | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA625-24H | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA625-24-G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA625-24H-G | Frame Size - 2.44 in62 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 17.7 CFM 0.5 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA825-24H | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA825-24-G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA825-24H-G | Frame Size - 3.15 in80 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 35.3 CFM 1 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
MDA925-24H | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA925-24-G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Lead Wire | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |
T-MDA925-24H-G | Frame Size - 3.62 in92 mm | Thickness - 1 in.25 mm | Power Supply - 24 VDC | Function - Low Speed Alarm - Electronic | Connection Type - Connector | Max. Air Flow - 45.9 CFM 1.3 m3/min | Max. Static Pressure - 0.196 inH2O 49 Pa | List Price - |
Add To Cart
Request Quote |