Item # |
Actuator Frame Size |
Type |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
Current per Phase (A/phase) |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DR28T2.5BC03-P2NKR-P | Actuator Frame Size - 28 mm | Type - Table Type | Guide - Equipped | Cable Direction - Right | Mount - Foot Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm | Current per Phase (A/phase) - 1.5 | Request Quote | CAD - |
Add To Cart
Request Quote |