Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
ASD10A-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD10B-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD10C-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12A-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12A-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12B-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12B-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12B-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12B-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12C-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12C-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12C-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD12C-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD13A-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD13A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD13B-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD13B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD13C-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD13C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16A-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16A-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |