Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Stepper Motor Drivers (Legacy)
Legacy / Discontinued Products
Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
ASD16B-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16B-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16B-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16B-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16C-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16C-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16C-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16C-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16D-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16D-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16D-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD16D-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD18A-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD18B-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD20A-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD20A-CP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD20A-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD20A-SP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD24A-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD24A-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD24B-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD24B-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD24C-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD24C-AP | - AlphaStep Closed Loop Driver with Built-in Controller (Stored Program) (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |
ASD30A-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote | Request Quote |