Stepper Motor Drivers
Item # |
Item Name |
Power Supply |
Excitation Mode |
RoHS Compliant |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|
ASD16A-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16A-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16B-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16B-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16C-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16C-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16D-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD16D-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD18A-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD18B-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD20A-C | - AlphaStep Closed Loop Driver (Single-Phase 200-230 VAC) | Power Supply - Single-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD20A-S | - AlphaStep Closed Loop Driver (Three-Phase 200-230 VAC) | Power Supply - Three-Phase 200-230 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD24A-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD24B-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD24C-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30A-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30B-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30C-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30D-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD30E-A | - AlphaStep Closed Loop Driver (Single-Phase 100-115 VAC) | Power Supply - Single-Phase 100-115 VAC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD36A-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
ASD36B-K | - AlphaStep Closed Loop Driver (24 VDC) | Power Supply - 24 VDC | Excitation Mode - | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
UDK2109A | - Stepper Motor Driver (Single-Phase 100/115 VAC) | Power Supply - Single-Phase 100/115 VAC | Excitation Mode - Full Step ( 2 phase excitation): 0.9º/step Half Step (1-2 phase excitation): 0.45º/step | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
UDK2112A | - Stepper Motor Driver (Single-Phase 100/115 VAC) | Power Supply - Single-Phase 100/115 VAC | Excitation Mode - Full Step ( 2 phase excitation): 0.9º/step Half Step (1-2 phase excitation): 0.45º/step | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |
UDK2120A | - Stepper Motor Driver (Single-Phase 100/115 VAC) | Power Supply - Single-Phase 100/115 VAC | Excitation Mode - Full Step ( 2 phase excitation): 0.9º/step Half Step (1-2 phase excitation): 0.45º/step | RoHS Compliant - Yes | Request Quote |
Add To Cart
Request Quote |