Pinion Shaft Motors for use with a gearhead (sold separately).
76 - 100 of 314 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

Lead Time (Legacy)

Add To Cart / Contact Sales
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 3.56 - 1450 $352.00 - Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 4.31 [50 Hz] 3.56 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $358.00 - Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 5.19 - 1500 $394.00 - Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 6.44 [50 Hz] 5.19 [60 Hz] - 1200 [50 Hz] 1450 [60 Hz] $406.00 - Add To Cart
Request Quote
- Discontinued Product - 2.76 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 0.77 - Request Quote - Add To Cart
Request Quote
- Discontinued Product - 3.15 in. sq. - 10 W (1/75 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 1.15 - Request Quote - Add To Cart
Request Quote
- Discontinued Product - 3.54 in. sq. - 20 W (1/38 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - Lead Wire - 2.19 - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control System - 3.54 in. sq. - 90 W (1/8 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - - Request Quote - Add To Cart
Request Quote
- AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.34 - 1600 Request Quote - Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.77 - 1600 Request Quote - Add To Cart
Request Quote
- AC Speed Control Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 1.70 - 1600 Request Quote - Add To Cart
Request Quote
- AC Speed Control Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 4.10 - 1600 Request Quote - Add To Cart
Request Quote
- AC Speed Control Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.34 - 1600 Request Quote - Add To Cart
Request Quote
- AC Speed Control Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - - Pinion Shaft (Gearhead required - sold separately) - - 0.77 - 1600 Request Quote - Add To Cart
Request Quote
76 - 100 of 314 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved