Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
4RK25GN-AWMU / 4GN6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 7.3 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.8 [50 Hz] 7.3 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN6KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 12.8 [200 VAC, 50 Hz] 11.5 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU6KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 19.1 [200 VAC, 50 Hz] 15.9 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU6KA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 29 [200 VAC, 50 Hz] 24 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 11.5 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13.2 [50 Hz] 11.5 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 17.7 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 21 [50 Hz] 17.7 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 24 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU6KA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Parallel Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 30 [50 Hz] 25 [60 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN6RH | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.1 [200 VAC, 50 Hz] 3.2 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.6 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
4RK25GN-CWME / 4GN6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 3.6 [60 Hz] 4.3 [50 Hz] | Rated Speed (rpm) - 250[50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK40GN-SWM / 5GN6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8 [200 VAC, 50 Hz] 6.9 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK60GU-SWM / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.1 [60 Hz] 11.9 [200 VAC, 50 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5IK90GU-SWM / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15.1 [60 Hz] 17.7 [200 VAC, 50 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK40GN-AWMU / 5GN6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 6.9 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5RK40GN-CWME / 5GN6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 8.4 [50 Hz] 6.9 [60 Hz] | Rated Speed (rpm) - 250[50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK60GU-AWMU / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 10.6 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5RK60GU-CWME / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 13 [50 Hz] 10.6 [60 Hz] | Rated Speed (rpm) - 250[50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
5RK90GU-AWMU / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 15.9 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5RK90GU-CWME / 5GU6RH | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.54 in. sq. | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 16.1 [60 Hz] 19.4 [50 Hz] | Rated Speed (rpm) - 250[50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
4IK25GN-SWM / 4GN6RAA | - Electromagnetic Brake Induction Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Three-Phase 200/220/230 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 5 [200 VAC, 50 Hz] 4 [60 Hz] | Rated Speed (rpm) - 250[200 VAC, 50 Hz] 300 [60 Hz] |
Add To Cart
Request Quote |
4RK25GN-AWMU / 4GN6RAA | - Electromagnetic Brake Reversible Motor | Motor Frame Size - 3.15 in. sq. | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Gear Ratio (X:1) - 6 :1 | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Type - Lead Wire | Rated Torque (lb-in) - 4.5 | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |