These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 0.36 lb-in to 260 lb-in
  • Geared and round shaft models available
401 - 425 of 864 | Results Per Page | View |
« 16 17 18 19 20 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 27 [200 VAC, 50 Hz] 23 [60 Hz] - 100[200 VAC, 50 Hz] 120 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 32 [200 VAC, 50 Hz] 28 [60 Hz] - 83[200 VAC, 50 Hz] 100 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 47 [200 VAC, 50 Hz] 41 [60 Hz] - 50[200 VAC, 50 Hz] 60 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 57 [200 VAC, 50 Hz] 49 [60 Hz] - 41[200 VAC, 50 Hz] 50 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 88 [200 VAC, 50 Hz] 83 [60 Hz] - 25[200 VAC, 50 Hz] 30 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 88 - 16[200 VAC, 50 Hz] 20 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 88 - 12.5[200 VAC, 50 Hz] 15 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 88 - 8.3[200 VAC, 50 Hz] 10 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 7.2 [200 VAC, 50 Hz] 6 [60 Hz] - 416[200 VAC, 50 Hz] 500 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 10.1 [60 Hz] 11.9 [200 VAC, 50 Hz] - 250[200 VAC, 50 Hz] 300 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 24 [200 VAC, 50 Hz] 20 [60 Hz] - 166[200 VAC, 50 Hz] 200 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 40 [200 VAC, 50 Hz] 34 [60 Hz] - 100[200 VAC, 50 Hz] 120 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 48 [200 VAC, 50 Hz] 41 [60 Hz] - 83[200 VAC, 50 Hz] 100 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 71 [200 VAC, 50 Hz] 60 [60 Hz] - 50[200 VAC, 50 Hz] 60 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 36 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 85 [200 VAC, 50 Hz] 72 [60 Hz] - 41[200 VAC, 50 Hz] 50 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 60 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 121 [60 Hz] 143 [200 VAC, 50 Hz] - 25[200 VAC, 50 Hz] 30 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 90 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 177 - 16[200 VAC, 50 Hz] 20 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 120 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 177 - 12.5[200 VAC, 50 Hz] 15 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Three-Phase 200/220/230 VAC - 180 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 177 - 8.3[200 VAC, 50 Hz] 10 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 3.6 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 10.8 [200 VAC, 50 Hz] 9.1 [60 Hz] - 416[200 VAC, 50 Hz] 500 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 6 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 15.1 [60 Hz] 17.7 [200 VAC, 50 Hz] - 250[200 VAC, 50 Hz] 300 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 9 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 37 [200 VAC, 50 Hz] 30 [60 Hz] - 166[200 VAC, 50 Hz] 200 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 51 [60 Hz] 61 [200 VAC, 50 Hz] - 100[200 VAC, 50 Hz] 120 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 73 [200 VAC, 50 Hz] 61 [60 Hz] - 83[200 VAC, 50 Hz] 100 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - Lead Wire - 107 [200 VAC, 50 Hz] 91 [60 Hz] - 50[200 VAC, 50 Hz] 60 [60 Hz] Add To Cart
Request Quote
401 - 425 of 864 | Results Per Page | View |
« 16 17 18 19 20 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved