These motors are directly coupled to an AC electromagnetic brake which is activated when power is not applied. When the power source is turned off, the motor stops instantaneously and holds the load. Since the electromagnetic brakes exert holding power even while the power is off, they are ideal for use as emergency brakes and in vertical load applications.
  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 0.36 lb-in to 260 lb-in
  • Geared and round shaft models available
226 - 250 of 864 | Results Per Page | View |
« 6 7 8 9 10 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 120 :1 - High-Power Parallel Shaft - Lead Wire - 260 - 12.5[200 VAC, 50 Hz] 15 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 150 :1 - High-Power Parallel Shaft - Lead Wire - 260 - 10[200 VAC, 50 Hz] 12 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Induction Motor - 3.54 in. sq. - 90 W (1/8 HP) - Three-Phase 200/220/230 VAC - 180 :1 - High-Power Parallel Shaft - Lead Wire - 260 - 8.3[200 VAC, 50 Hz] 10 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 5.8 - 600 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 6.9 - 500 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 9.7 - 360 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 11.5 - 300 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Parallel Shaft Gearhead - Lead Wire - 14.1 - 240 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 17.7 - 200 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Parallel Shaft Gearhead - Lead Wire - 23 - 144 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 29 - 120 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 34 - 100 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 25 :1 - Parallel Shaft Gearhead - Lead Wire - 43 - 72 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 52 - 60 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 62 - 50 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 50 :1 - Parallel Shaft Gearhead - Lead Wire - 78 - 36 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 30 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 75 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 24 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 20 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 100 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 18 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 15 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 150 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 12 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 88 - 10 Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3 :1 - Parallel Shaft Gearhead - Lead Wire - 6.8 [50 Hz] 5.5 [60 Hz] - 500 [50 Hz] 600 [60 Hz] Add To Cart
Request Quote
- Electromagnetic Brake Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Parallel Shaft Gearhead - Lead Wire - 8.1 [50 Hz] 6.7 [60 Hz] - 500 [60 Hz] 416 [50 Hz] Add To Cart
Request Quote
226 - 250 of 864 | Results Per Page | View |
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved