The AS Series with built in controller utilizes closed loop control based on Oriental Motor's original Alpha Step technology. With the AS series there is no hunting or gain tuning required. The built-in rotor position detection sensor constantly monitors the motor movement. The AS Series with built in controller features as integrated controller which ensures a simple, efficient solution, utilizing RS-232 communication, allowing for up to 36 units to be daisy chained.
  • RS-232 Communications
  • Up to 36 units daisy chained
  • No Hunting or Gain Tuning
  • Closed Loop
  • Low vibration
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º ~ 0.036º (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
Learn More
201 - 209 of 209 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Power Supply

List Price

Add To Cart / Contact Sales
- 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 100-115 VAC - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 200-230 VAC - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Not Equipped - Three-Phase 200-230 VAC - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 100-115 VAC - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 200-230 VAC - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Not Equipped - Three-Phase 200-230 VAC - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 100-115 VAC - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Round Shaft (No Gearhead) - - Not Equipped - Single-Phase 200-230 VAC - Add To Cart
Request Quote
- 3.35 in85 mm
Speed - Torque Characteristics
- 560 oz-in4 N·m - Round Shaft (No Gearhead) - - Not Equipped - Three-Phase 200-230 VAC - Add To Cart
Request Quote
201 - 209 of 209 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved