Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
201 - 225 of 695 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

List Price

Add To Cart / Contact Sales
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 2 in. - Terminal Box - 2783 lb-in  314.4 N·m   - 57 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 2 in. - Terminal Box - 3563 lb-in  402.6 N·m   - 42 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 2 in. - Terminal Box - 4491 lb-in  507.4 N·m   - 34 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 2 in. - Terminal Box - 5384 lb-in  608.3 N·m   - 28 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 7187 lb-in  812 N·m   - 21 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 9017 lb-in  1018.8 N·m   - 17 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 10751 lb-in  1214.7 N·m   - 14 - IP44 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 85 lb-in  9.6 N·m   - 340 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 169 lb-in  19.1 N·m   - 170 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 254 lb-in  28.7 N·m   - 113 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 338 lb-in  38.2 N·m   - 85 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 423 lb-in  47.8 N·m   - 68 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 507 lb-in  57.3 N·m   - 57 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 676 lb-in  76.4 N·m   - 42 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 845 lb-in  95.5 N·m   - 34 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 1014 lb-in  114.6 N·m   - 28 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1308 lb-in  147.8 N·m   - 21 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1634 lb-in  184.6 N·m   - 17 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1961 lb-in  221.6 N·m   - 14 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 2615 lb-in  295.5 N·m   - 10.60 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 3269 lb-in  369.3 N·m   - 8.50 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 3819 lb-in  431.5 N·m   - 7 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 159 lb-in  18 N·m   - 340 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 317 lb-in  35.8 N·m   - 170 - IP65 Request Quote - Add To Cart
Request Quote
- Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 476 lb-in  53.8 N·m   - 113 - IP65 Request Quote - Add To Cart
Request Quote
201 - 225 of 695 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved