Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N005-BWMM4E | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R005-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T005-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T005-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N050-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N050-BMM4S | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N050-BWMM4E | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N050-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183 N·m | Rated Speed (rpm) - 34 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T100-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T100-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R100-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32R100-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L100-BML4A | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32L100-BWML4E | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
H2L32T100-BML5S | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 1634 lb-in 184.6 N·m | Rated Speed (rpm) - 17 | Degree of Protection - IP40 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N005-BWMM4E | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L28N005-BMM4S | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K28N005-BMM4S | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K28N005-BWMM4E | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 340 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N025-BMP4S | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N025-BMP4S | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3K32N025-BWMP4E | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
G3L32N025-BWMP4E | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189 N·m | Rated Speed (rpm) - 68 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N010-BML4A | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP44 | Request Quote | List Price - |
Add To Cart
Request Quote |
F3S30N010-BWML4E | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 170 | Degree of Protection - IP65 | Request Quote | List Price - |
Add To Cart
Request Quote |