Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Step Angle |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
PMC33A3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.30 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
PMC33B3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.30 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
PMC35A3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Single | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.50 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
PMC35B3 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Shaft - Double | Step Angle - 0.72 ° | Maximum Holding Torque (lb-in) - 0.50 | Permissible Speed Range (r/min) - | CAD - |
Add To Cart
Request Quote |
PMC33A1-MG3.6 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.20 ° | Maximum Holding Torque (lb-in) - 0.70 | Permissible Speed Range (r/min) - 0 ~ 833 | CAD - |
Add To Cart
Request Quote |
PMC33B1-MG3.6 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.20 ° | Maximum Holding Torque (lb-in) - 0.70 | Permissible Speed Range (r/min) - 0 ~ 833 | CAD - |
Add To Cart
Request Quote |
PMC33A1-MG7.2 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.10 ° | Maximum Holding Torque (lb-in) - 1.40 | Permissible Speed Range (r/min) - 0 ~ 416 | CAD - |
Add To Cart
Request Quote |
PMC33B1-MG7.2 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.10 ° | Maximum Holding Torque (lb-in) - 1.40 | Permissible Speed Range (r/min) - 0 ~ 416 | CAD - |
Add To Cart
Request Quote |
PMC33A1-MG10 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 1.80 | Permissible Speed Range (r/min) - 0 ~ 300 | CAD - |
Add To Cart
Request Quote |
PMC33B1-MG10 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.072 ° | Maximum Holding Torque (lb-in) - 1.80 | Permissible Speed Range (r/min) - 0 ~ 300 | CAD - |
Add To Cart
Request Quote |
PMC33A1-MG20 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 3 | Permissible Speed Range (r/min) - 0 ~ 150 | CAD - |
Add To Cart
Request Quote |
PMC33B1-MG20 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.036 ° | Maximum Holding Torque (lb-in) - 3 | Permissible Speed Range (r/min) - 0 ~ 150 | CAD - |
Add To Cart
Request Quote |
PMC33A1-MG30 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - MG Geared | Shaft - Single | Step Angle - 0.024 ° | Maximum Holding Torque (lb-in) - 4.50 | Permissible Speed Range (r/min) - 0 ~ 100 | CAD - |
Add To Cart
Request Quote |
PMC33B1-MG30 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - MG Geared | Shaft - Double | Step Angle - 0.024 ° | Maximum Holding Torque (lb-in) - 4.50 | Permissible Speed Range (r/min) - 0 ~ 100 | CAD - |
Add To Cart
Request Quote |
PMC33A1-HG50 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Step Angle - 0.0144 ° | Maximum Holding Torque (lb-in) - 13.10 | Permissible Speed Range (r/min) - 0 ~ 70 | CAD - |
Add To Cart
Request Quote |
PMC33B1-HG50 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Shaft - Double | Step Angle - 0.0144 ° | Maximum Holding Torque (lb-in) - 13.10 | Permissible Speed Range (r/min) - 0 ~ 70 | CAD - |
Add To Cart
Request Quote |
PMC33A1-HG100 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Single | Step Angle - 0.0072 ° | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - 0 ~ 35 | CAD - |
Add To Cart
Request Quote |
PMC33B1-HG100 | - 5-Phase Stepper Motor System | Motor Frame Size - 1.1 in. sq. | Power Supply - 24/36 VDC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Shaft - Double | Step Angle - 0.0072 ° | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - 0 ~ 35 | CAD - |
Add To Cart
Request Quote |