Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Electromagnetic Brake |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AS911AAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS911ASP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.35 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS911ACP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.35 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS66AAP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS66AAP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 48 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS66ACP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS66ACP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 48 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS66ASP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS66ASP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 48 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS66MAP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS66MAP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 48 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS66MCP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS66MCP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 48 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS66MSP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS66MSP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 48 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS98AAP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 320 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS98AAP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 220 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS98ACP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 320 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS98ACP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 220 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS98ASP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 320 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS98ASP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 220 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS98MAP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 320 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS98MAP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 220 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |
AS98MCP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 100 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 320 | Permissible Speed Range (r/min) - 0 ~ 35 | List Price - |
Add To Cart
Request Quote |
AS98MCP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 3.54 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - HG Geared | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 220 | Permissible Speed Range (r/min) - 0 ~ 70 | List Price - |
Add To Cart
Request Quote |