Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Electromagnetic Brake |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
AS66ACP-T30 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66ACP-N5 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 600 | List Price - |
Add To Cart
Request Quote |
AS66ACP-N7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 416 | List Price - |
Add To Cart
Request Quote |
AS66ACP-N10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 44 | Permissible Speed Range (r/min) - 0 ~ 300 | List Price - |
Add To Cart
Request Quote |
AS66ACP-N25 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 120 | List Price - |
Add To Cart
Request Quote |
AS66ACP-N36 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 83 | List Price - |
Add To Cart
Request Quote |
AS66ACP-N50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66AC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 10.63 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS66AC-T3.6 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 3.6 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 11 | Permissible Speed Range (r/min) - 0 ~ 500 | List Price - |
Add To Cart
Request Quote |
AS66AC-T7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 22 | Permissible Speed Range (r/min) - 0 ~ 250 | List Price - |
Add To Cart
Request Quote |
AS66AC-T10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 26 | Permissible Speed Range (r/min) - 0 ~ 180 | List Price - |
Add To Cart
Request Quote |
AS66AC-T20 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 20 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 90 | List Price - |
Add To Cart
Request Quote |
AS66AC-T30 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 30 :1 | Shaft/Gear Type - TH Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS66AC-N5 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 5 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 30 | Permissible Speed Range (r/min) - 0 ~ 600 | List Price - |
Add To Cart
Request Quote |
AS66AC-N7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 7.2 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 35 | Permissible Speed Range (r/min) - 0 ~ 416 | List Price - |
Add To Cart
Request Quote |
AS66AC-N10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 10 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 44 | Permissible Speed Range (r/min) - 0 ~ 300 | List Price - |
Add To Cart
Request Quote |
AS66AC-N25 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 25 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 120 | List Price - |
Add To Cart
Request Quote |
AS66AC-N36 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 36 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 83 | List Price - |
Add To Cart
Request Quote |
AS66AC-N50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - 50 :1 | Shaft/Gear Type - PN Geared | Electromagnetic Brake - Not Equipped | Maximum Holding Torque (lb-in) - 70 | Permissible Speed Range (r/min) - 0 ~ 60 | List Price - |
Add To Cart
Request Quote |
AS69MAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS69MA | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 100-115 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS69MSP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS69MS | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Three-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS69MCP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |
AS69MC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | Motor Frame Size - 2.36 in. sq. | Power Supply - Single-Phase 200-230 VAC | Gear Ratio (X:1) - | Shaft/Gear Type - Round Shaft (No Gearhead) | Electromagnetic Brake - Equipped | Maximum Holding Torque (lb-in) - 17.50 | Permissible Speed Range (r/min) - | List Price - |
Add To Cart
Request Quote |