Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Permissible Overhung Load |
Permissible Thrust Load |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||||||
4IK30VES3T2-100S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²34000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²6200 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-12.5S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 12.5 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 260 oz-in²820 oz-in²Instantaneous Stop = 48.4 x 10-4 kg·m²150 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-120S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 120 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²49000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²8900 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-150S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 150 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-15S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 380 oz-in²1200 oz-in²Instantaneous Stop = 69.8 x 10-4 kg·m²22 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-180S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 180 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-18S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 18 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 550 oz-in²1700 oz-in²Instantaneous Stop = 100 x 10-4 kg·m²310 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-250S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 250 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-25S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 25 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 1060 oz-in²3000 oz-in²Instantaneous Stop = 194 x 10-4 kg·m²550 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-300S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 300 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-30S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 1530 oz-in²4400 oz-in²Instantaneous Stop = 279 x 10-4 kg·m²800 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-360S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 360 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in [50 Hz] 141 lb-in [60 Hz] 16 N·m [50 Hz] 16 N·m [60 Hz] | Rated Speed (rpm) - 4.1 [50 Hz] 5 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²66000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²12000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-36S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 36 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Permissible Load Inertia - Instantenous Stop = 2200 oz-in²6000 oz-in²Instantaneous Stop = 402 x 10-4 kg·m²1100 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-50S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 64 lb-in [60 Hz] 77 lb-in [50 Hz] 7.3 N·m [60 Hz] 8.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²12000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²2200 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-5S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] 0.77 N·m [60 Hz] 0.92 N·m [50 Hz] | Rated Speed (rpm) - 300 [50 Hz] 360 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 42 oz-in²120 oz-in²Instantaneous Stop = 7.75 x 10-4 kg·m²22 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-60S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 60 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 77 lb-in [60 Hz] 93 lb-in [50 Hz] 10.6 N·m [50 Hz] 8.8 N·m [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²17500 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²3200 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-6S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 6 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] 0.92 N·m [60 Hz] 1.1 N·m [50 Hz] | Rated Speed (rpm) - 250 [50 Hz] 300 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 61 oz-in²175 oz-in²Instantaneous Stop = 11.2 x 10-4 kg·m²32 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-7.5S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 7.5 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] 1.1 N·m [60 Hz] 1.4 N·m [50 Hz] | Rated Speed (rpm) - 200 [50 Hz] 240 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 95 oz-in²270 oz-in²Instantaneous Stop = 17.4 x 10-4 kg·m²50 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-75S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 75 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²22000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²4000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-90S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 90 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16.6 [50 Hz] 20 [60 Hz] | Permissible Load Inertia - Instantenous Stop = 4200 oz-in²27000 oz-in²Instantaneous Stop = 775 x 10-4 kg·m²5000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb10 mm from Shaft End = 450 N20 mm from Shaft End = 550 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VES3T2-9S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 9 :1 | Shaft Orientation - | Output Shaft Diameter - 15 mm | Rated Torque - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.7 N·m [50 Hz] | Rated Speed (rpm) - 200 [60 Hz] 166 [50 Hz] | Permissible Load Inertia - Instantenous Stop = 137 oz-in²390 oz-in²Instantaneous Stop = 25.1 x 10-4 kg·m²72 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | Permissible Thrust Load - 22 lb100 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VKEST-4H100S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Orientation - | Output Shaft Diameter - 12 mm | Rated Torque - 100 lb-in [50 Hz] 83 lb-in [60 Hz] 11.3 N·m [50 Hz] 9.4 N·m [60 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 18200 oz-in²55000 oz-in²Instantaneous Stop = 3333 x 10-4 kg·m²10000 x 10-4 kg·m² | Permissible Overhung Load - 0.39 in. from Shaft End = 199 lb0.79 in. from Shaft End = 170 lb10 mm from Shaft End = 888 N20 mm from Shaft End = 758 N | Permissible Thrust Load - 55 lb245 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VKEST-4H10S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Orientation - | Output Shaft Diameter - 12 mm | Rated Torque - 10 lb-in [50 Hz] 8.3 lb-in [60 Hz] 0.94 N·m [60 Hz] 1.13 N·m [50 Hz] | Rated Speed (rpm) - 150 [50 Hz] 180 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 182 oz-in²550 oz-in²Instantaneous Stop = 33.3 x 10-4 kg·m²100 x 10-4 kg·m² | Permissible Overhung Load - 0.79 in. from Shaft End = 59 lb0.39 in. from Shaft End = 69 lb10 mm from Shaft End = 311 N20 mm from Shaft End = 265 N | Permissible Thrust Load - 19.8 lb88 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VKEST-4H15S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Orientation - | Output Shaft Diameter - 12 mm | Rated Torque - 12.3 lb-in [60 Hz] 14.9 lb-in [50 Hz] 1.4 N·m [60 Hz] 1.69 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 410 oz-in²1230 oz-in²Instantaneous Stop = 75 x 10-4 kg·m²225 x 10-4 kg·m² | Permissible Overhung Load - 0.79 in. from Shaft End = 76 lb0.39 in. from Shaft End = 90 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 341 N | Permissible Thrust Load - 24 lb108 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |
4IK30VKEST-4H200S | Frame Size - 3.15 in80 mm | Output Power - 30 W (1/25 HP) | Voltage (VAC) - Three-Phase 220/230/240 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Orientation - | Output Shaft Diameter - 12 mm | Rated Torque - 165 lb-in [60 Hz] 182 lb-in [50 Hz] 18.7 N·m [60 Hz] 20.6 N·m [50 Hz] | Rated Speed (rpm) - 7.5 [50 Hz] 9 [60 Hz] | Permissible Load Inertia - Instantaneous Stop = 73000 oz-in²220000 oz-in²Instantaneous Stop = 13333 x 10-4 kg·m²40000 x 10-4 kg·m² | Permissible Overhung Load - 0.79 in. from Shaft End = 188 lb0.39 in. from Shaft End = 220 lb10 mm from Shaft End = 987 N20 mm from Shaft End = 836 N | Permissible Thrust Load - 61 lb275 N | Request Quote |
CAD
- ![]() |
Add To Cart
Request Quote |