As informações abaixo estão em inglês
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
51 - 75 of 196 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

Add To Cart / Contact Sales
- Electromagnetic Brake Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 88 - 5 [50 Hz] 6 [60 Hz] Request Quote
- Electromagnetic Brake Reversible Motor - 2.76 in. sq. - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 88 - 5 Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 6.3 - 300 [200 VAC, 50 Hz] 360 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 7.6 - 250 [200 VAC, 50 Hz] 300 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 11.5 - 166 [200 VAC, 50 Hz] 200 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 19.4 - 100 [200 VAC, 50 Hz] 120 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 23 - 83 [200 VAC, 50 Hz] 100 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 36 - 50 [200 VAC, 50 Hz] 60 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 44 - 41 [200 VAC, 50 Hz] 50 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 73 - 25 [200 VAC, 50 Hz] 30 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 109 - 16 [200 VAC, 50 Hz] 20 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 141 - 15 Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 141 - 10 Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 141 - 5 [200 VAC, 50 Hz] 6 [60 Hz] Request Quote
- Electromagnetic Brake Induction Motor - 3.15 in. sq. - 25 W (1/30 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 141 - 5 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 6.8 - 360 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 8.1 - 300 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 12.3 - 200 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 20 - 120 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 24 - 100 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 38 - 60 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 46 - 50 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 77 - 30 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 116 - 20 Request Quote
- Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 141 - 15 Request Quote
51 - 75 of 196 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados