Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
RK596AAER27PS50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596AAE-PS25 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596AAE-PS36 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596AAE-PS50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596ACE-PS25 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596ACE-PS36 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596ACE-PS50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BAE-PS25 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BAE-PS36 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BAE-PS50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BCE-PS25 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 25 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0001152º ~ 0.0288º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BCE-PS36 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 36 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.00008º ~ 0.02º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK596BCE-PS50 | Frame Size - 3.54 in90 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 5200 oz-in37 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 50 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0000576º ~ 0.0144º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566ACE-PS7 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566AAE-PS7 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566BAE-PS7 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564ACER27T30 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.000096º ~ 0.024º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566AAER27PS7 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564AAER27T30 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.000096º ~ 0.024º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566ACER27PS7 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Graph |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - 500 P/R TTL 3-Channel | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566BCE-N7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566ACE-N7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566BAE-N7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Double | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK566AAE-N7.2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Planetary Gear | Gear Ratio (X:1) - 7.2 :1 | Shaft - Single | Power Supply - Single-Phase 100-115 VAC | Basic Step Angle - Microstep- 0.0004º ~ 0.1º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |
RK564BCE-T30 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Shaft/Gear Type - Taper Hobbed Gear | Gear Ratio (X:1) - 30 :1 | Shaft - Double | Power Supply - Single-Phase 200-230 VAC | Basic Step Angle - Microstep- 0.000096º ~ 0.024º | Encoder Output - | Request Quote | Current per Phase (A/phase) - | Lead Time (Legacy) - |
Add To Cart
Request Quote |