Lead Time (Legacy) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25UCT-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] 1.9 N·m [60 Hz] 2.3 N·m [50 Hz] | Rated Speed (rpm) - 120 [50 Hz] 144 [60 Hz] | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 20 lb-in [60 Hz] 24 lb-in [50 Hz] 2.3 N·m [60 Hz] 2.8 N·m [50 Hz] | Rated Speed (rpm) - 100 [50 Hz] 120 [60 Hz] | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 24 lb-in [60 Hz] 29 lb-in [50 Hz] 2.8 N·m [60 Hz] 3.3 N·m [50 Hz] | Rated Speed (rpm) - 83 [50 Hz] 100 [60 Hz] | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-25A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 33 lb-in [60 Hz] 40 lb-in [50 Hz] 3.8 N·m [60 Hz] 4.6 N·m [50 Hz] | Rated Speed (rpm) - 60 [50 Hz] 72 [60 Hz] | Permissible Load Inertia - 1062.50 oz-in²193.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 38 lb-in [60 Hz] 46 lb-in [50 Hz] 4.4 N·m [60 Hz] 5.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [50 Hz] 60 [60 Hz] | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 46 lb-in [60 Hz] 55 lb-in [50 Hz] 5.3 N·m [60 Hz] 6.3 N·m [50 Hz] | Rated Speed (rpm) - 50 [60 Hz] 41 [50 Hz] | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-50A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 64 lb-in [60 Hz] 77 lb-in [50 Hz] 7.3 N·m [60 Hz] 8.8 N·m [50 Hz] | Rated Speed (rpm) - 30 [50 Hz] 36 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-60A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 77 lb-in [60 Hz] 93 lb-in [50 Hz] 10.6 N·m [50 Hz] 8.8 N·m [60 Hz] | Rated Speed (rpm) - 25 [50 Hz] 30 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 116 lb-in [50 Hz] 97 lb-in [60 Hz] 11 N·m [60 Hz] 13.2 N·m [50 Hz] | Rated Speed (rpm) - 20 [50 Hz] 24 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 116 lb-in [60 Hz] 140 lb-in [50 Hz] 13.2 N·m [60 Hz] 15.9 N·m [50 Hz] | Rated Speed (rpm) - 16.6 [50 Hz] 20 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 129 lb-in [60 Hz] 141 lb-in [50 Hz] 14.6 N·m [60 Hz] 16 N·m [50 Hz] | Rated Speed (rpm) - 15 [50 Hz] 18 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12.5 [50 Hz] 15 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 [50 Hz] 12 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 8.3 [50 Hz] 10 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 [50 Hz] 7.2 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 [50 Hz] 6 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UCT-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Type - Terminal Box | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 4.1 [50 Hz] 5 [60 Hz] | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 42.50 oz-in²7.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-6 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-7.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 9.7 lb-in 1.1 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 95.63 oz-in²17.4375 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 137.70 oz-in²25.11 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |
4IK25UAT-25 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Type - Terminal Box | Rated Torque - 33 lb-in 3.8 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 1062.50 oz-in²193.75 x 10-4 kg·m² | Request Quote | Lead Time (Legacy) - | List Price - |
Add To Cart
Request Quote |