These products are scheduled to be discontinued. Please contact your local sales office for more information.
151 - 175 of 316 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Terminal Box - 230 lb-in [60 Hz]  278 lb-in [50 Hz]  26 N·m [60 Hz]  31.4 N·m [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Terminal Box - 270 lb-in [60 Hz]  334 lb-in [50 Hz]  31.2 N·m [60 Hz]  37.7 N·m [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Terminal Box - 320 lb-in [60 Hz]  350 lb-in [50 Hz]  36.8 N·m [60 Hz]  40 N·m [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Terminal Box - 350 lb-in  40 N·m   - 16.6 [50 Hz] 20 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Terminal Box - 350 lb-in  40 N·m   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Terminal Box - 350 lb-in  40 N·m   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Terminal Box - 350 lb-in  40 N·m   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.54 in90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Terminal Box - 350 lb-in  40 N·m   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in²2750 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 6.8 lb-in  0.77 N·m   - 360 - 42.50 oz-in²7.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 8.1 lb-in  0.92 N·m   - 300 - 61.20 oz-in²11.16 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 9.7 lb-in  1.1 N·m   - 240 - 95.63 oz-in²17.4375 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 12.3 lb-in  1.4 N·m   - 200 - 137.70 oz-in²25.11 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 16.8 lb-in  1.9 N·m   - 144 - 265.63 oz-in²48.4375 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 20 lb-in  2.3 N·m   - 120 - 382.50 oz-in²69.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 24 lb-in  2.8 N·m   - 100 - 550.80 oz-in²100.44 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 33 lb-in  3.8 N·m   - 72 - 1062.50 oz-in²193.75 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Terminal Box - 38 lb-in  4.4 N·m   - 60 - 1530 oz-in²279 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Terminal Box - 46 lb-in  5.3 N·m   - 50 - 2203.20 oz-in²401.76 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Terminal Box - 64 lb-in  7.3 N·m   - 36 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Terminal Box - 77 lb-in  8.8 N·m   - 30 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Terminal Box - 97 lb-in  11 N·m   - 24 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Terminal Box - 116 lb-in  13.2 N·m   - 20 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Terminal Box - 129 lb-in  14.6 N·m   - 18 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Terminal Box - 141 lb-in  16 N·m   - 15 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Terminal Box - 141 lb-in  16 N·m   - 12 - 4250 oz-in²775 x 10-4 kg·m² Request Quote - - Add To Cart
Request Quote
151 - 175 of 316 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved