Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F50S60-WV9AEN | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 5700 lb-in 644.01 N·m | Rated Speed (rpm) - 30 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3F50S80-WV9AEN | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7594 lb-in 858.01 N·m | Rated Speed (rpm) - 22.50 | Degree of Protection - IP65 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L28N5-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 168 lb-in 18.98 N·m | Rated Speed (rpm) - 360 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L28N10-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 180 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L28N15-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 505 lb-in 57.06 N·m | Rated Speed (rpm) - 120 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L28N20-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 664 lb-in 75.02 N·m | Rated Speed (rpm) - 90 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L28N25-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 832 lb-in 94 N·m | Rated Speed (rpm) - 72 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N30-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1009 lb-in 114 N·m | Rated Speed (rpm) - 60 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N40-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1292 lb-in 145.98 N·m | Rated Speed (rpm) - 45 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N50-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1620 lb-in 183.04 N·m | Rated Speed (rpm) - 36 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N60-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1947 lb-in 219.98 N·m | Rated Speed (rpm) - 30 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N80-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 292.97 N·m | Rated Speed (rpm) - 22.50 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N100-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3239 lb-in 365.96 N·m | Rated Speed (rpm) - 18 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N120-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3886 lb-in 439.06 N·m | Rated Speed (rpm) - 15 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N160-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 5178 lb-in 585.03 N·m | Rated Speed (rpm) - 11.25 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N200-MV6AEN | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6479 lb-in 732.03 N·m | Rated Speed (rpm) - 9 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N5-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 336 lb-in 37.96 N·m | Rated Speed (rpm) - 360 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N10-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 664 lb-in 75.02 N·m | Rated Speed (rpm) - 180 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N15-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1009 lb-in 114 N·m | Rated Speed (rpm) - 120 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N20-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1337 lb-in 151.06 N·m | Rated Speed (rpm) - 90 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L32N25-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1673 lb-in 189.02 N·m | Rated Speed (rpm) - 72 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N30-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2000 lb-in 225.97 N·m | Rated Speed (rpm) - 60 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N40-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2593 lb-in 292.97 N·m | Rated Speed (rpm) - 45 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N50-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3239 lb-in 365.96 N·m | Rated Speed (rpm) - 36 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N60-MV8AEN | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3886 lb-in 439.06 N·m | Rated Speed (rpm) - 30 | Degree of Protection - IP44 | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |