Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
1 - 25 of 504 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Return Policy

Add To Cart / Contact Sales
Sort by
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-1/4 in. - Terminal Box - 301 lb-in  34.01 N·m   - 180 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-1/4 in. - Terminal Box - 381 lb-in  43.05 N·m   - 144 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-1/4 in. - Terminal Box - 460 lb-in  51.97 N·m   - 120 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 620 lb-in  70.05 N·m   - 90 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-1/4 in. - Terminal Box - 761 lb-in  85.98 N·m   - 72 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-1/4 in. - Terminal Box - 921 lb-in  104.06 N·m   - 60 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/4 in. - Terminal Box - 1221 lb-in  137.95 N·m   - 45 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/4 in. - Terminal Box - 1531 lb-in  172.98 N·m   - 36 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 159 lb-in  17.96 N·m   - 360 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/4 in. - Terminal Box - 1841 lb-in  208 N·m   - 30 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-1/4 in. - Terminal Box - 221 lb-in  24.97 N·m   - 240 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-1/4 in. - Terminal Box - 301 lb-in  34.01 N·m   - 180 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-1/4 in. - Terminal Box - 381 lb-in  43.05 N·m   - 144 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-1/4 in. - Terminal Box - 460 lb-in  51.97 N·m   - 120 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 620 lb-in  70.05 N·m   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-1/4 in. - Terminal Box - 761 lb-in  85.98 N·m   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-1/4 in. - Terminal Box - 921 lb-in  104.06 N·m   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/4 in. - Terminal Box - 1221 lb-in  137.95 N·m   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/4 in. - Terminal Box - 1531 lb-in  172.98 N·m   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 159 lb-in  17.96 N·m   - 360 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/4 in. - Terminal Box - 1841 lb-in  208 N·m   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-1/4 in. - Terminal Box - 221 lb-in  24.97 N·m   - 240 - IP65 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 1-3/8 in. - Terminal Box - 2903 lb-in  327.99 N·m   - 18 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 620 lb-in  70.05 N·m   - 180 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 903 lb-in  102.03 N·m   - 180 - IP44 Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
1 - 25 of 504 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved