This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
4RK25UCM-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
4RK25UAM-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
4RK25UCM-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
4RK25UAM-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
5RK60UCT2-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UAT2-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UCT2-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UAT2-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UC-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UA-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UC-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UA-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 98 lb-in 11.1 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UCMT2-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UAMT2-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UCMT2-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UAMT2-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UCM-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UAM-36 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UCM-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK60UAM-36A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-50A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-50A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 95 lb-in 10.8 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |