---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6A-UA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.34 oz-in²0.062 x 10-4 kg·m² | $77.00 |
Add To Cart
Request Quote |
2IK6A-UC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.34 oz-in²0.062 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15A-UA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.93 lb-in 0.105 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.77 oz-in²0.14 x 10-4 kg·m² | $85.00 |
Add To Cart
Request Quote |
3IK15A-UC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.93 lb-in 0.105 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.77 oz-in²0.14 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25A-UA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | $92.00 |
Add To Cart
Request Quote |
4IK25A-UAT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | $119.00 |
Add To Cart
Request Quote |
4IK25A-UC | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25A-UCT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25AS-UAT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft) (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25AS-UCT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft) (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.59 lb-in 0.18 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 8.50 oz-in²1.55 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-6 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-6 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-6A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-6A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 12.24 oz-in²2.232 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-12.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 120.31 oz-in²21.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-12.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 120.31 oz-in²21.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-12.5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 120.31 oz-in²21.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-12.5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 120.31 oz-in²21.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UA-5A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-5A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-5A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |