---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25UCT2-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UA-75A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 148 lb-in 16.8 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |