The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
  • No Hunting or Gain tuning
  • Closed loop
  • RS-232 communications
  • GUI software available
  • Resolution - 0.72º ~ 0.036º (Microstep)
  • 12~48 VDC power supply input
  • RoHS compliant

  • Learn More
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Power Supply

Learn More

Web Price

List Price

Add To Cart / Contact Sales
Sort by
- 2.36 in60 mm
Speed - Torque Characteristics
- 142 oz-in1 N·m - 12 ~ 48 VDC - Learn More Request Quote - Add To Cart
Request Quote
- 2.36 in60 mm
Speed - Torque Characteristics
- 142 oz-in1 N·m - 12 ~ 48 VDC - Learn More Request Quote - Add To Cart
Request Quote
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved