La siguiente información está en inglés
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
26 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Add To Cart / Contact Sales
Sort by
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 3.5 lb-in  0.4 N·m   - 200 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 4.9 lb-in  0.56 N·m   - 144 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 5.9 lb-in  0.67 N·m   - 120 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 7 lb-in  0.8 N·m   - 100 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 8.8 lb-in  1 N·m   - 72 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - 10.6 lb-in  1.2 N·m   - 60 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - 12.3 lb-in  1.4 N·m   - 50 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/8 in. - 15.9 lb-in  1.8 N·m   - 36 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/8 in. - 19.4 lb-in  2.2 N·m   - 30 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/8 in. - 23 lb-in  2.7 N·m   - 24 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/8 in. - 29 lb-in  3.3 N·m   - 20 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/8 in. - 31 lb-in  3.6 N·m   - 18 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/8 in. - 38 lb-in  4.4 N·m   - 15 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/8 in. - 44 lb-in  5 N·m   - 12 Add To Cart
Request Quote
- 2.76 in70 mm - 10 W (1/75 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/8 in. - 44 lb-in  5 N·m   - 10 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3 :1 - 3/8 in. - 1.77 lb-in  0.2 N·m   - 600 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 3/8 in. - 2.1 lb-in  0.24 N·m   - 500 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - 2.9 lb-in  0.33 N·m   - 360 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - 3.4 lb-in  0.39 N·m   - 300 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - 4.3 lb-in  0.49 N·m   - 240 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - 5.2 lb-in  0.59 N·m   - 200 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - 7.2 lb-in  0.82 N·m   - 144 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - 8.6 lb-in  0.98 N·m   - 120 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - 10.6 lb-in  1.2 N·m   - 100 Add To Cart
Request Quote
- 3.15 in80 mm - 15 W (1/50 HP) - Single-Phase 115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - 13.2 lb-in  1.5 N·m   - 72 Add To Cart
Request Quote
26 - 50 of 80 | Results Per Page | View | Unit of Measure
1 2 3 4 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved