Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
Synchronous Motors
Legacy / Discontinued Products
Synchronous motors provide rotation at a fixed speed in synchronization with the frequency of the power source, regardless of fluctuation of the load or line voltage. Synchronous speed is 1800 r/min at 60 Hz. It is possible to decrease motor rotation by attaching a gearhead.
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
---|---|---|---|---|---|---|---|---|---|
3SK10GN-AUL / 3GN60SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN3.6SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 500 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN15SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 2.3 lb-in 0.27 N·m | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN6SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.3 lb-in 0.27 N·m | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN18SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 2.8 lb-in 0.32 N·m | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN7.5SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN5SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN3SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN25SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN180SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 10 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN75SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN50SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN30SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 26 lb-in 3 N·m | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN60SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 30 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN90SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 29 lb-in 3.3 N·m | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN6SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN3.6SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 3.4 lb-in 0.39 N·m | Rated Speed (rpm) - 500 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN25SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 3.5 lb-in 0.4 N·m | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN9SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 3.5 lb-in 0.4 N·m | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN36SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN100SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 31 lb-in 3.6 N·m | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN75SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 35 lb-in 4 N·m | Rated Speed (rpm) - 24 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN120SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN50SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN30SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 4.2 lb-in 0.48 N·m | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |