---|---|---|---|---|---|---|---|---|---|
2SK4GN-AUL / 2GN3SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.46 lb-in 0.053 N·m | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN3.6SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.56 lb-in 0.064 N·m | Rated Speed (rpm) - 500 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN5SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.78 lb-in 0.089 N·m | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN6SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 0.97 lb-in 0.11 N·m | Rated Speed (rpm) - 300 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN7.5SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 240 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN3SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.15 lb-in 0.13 N·m | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN3.6SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3.6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 500 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN9SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 200 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN3SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.77 lb-in 0.2 N·m | Rated Speed (rpm) - 600 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN12.5SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN5SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.94 lb-in 0.22 N·m | Rated Speed (rpm) - 360 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN30SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN18SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN90SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 11.5 lb-in 1.3 N·m | Rated Speed (rpm) - 20 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN12.5SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 144 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN36SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN100SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 18 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN25SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 13.2 lb-in 1.5 N·m | Rated Speed (rpm) - 72 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN15SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 14.1 lb-in 1.6 N·m | Rated Speed (rpm) - 120 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN120SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 15 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN30SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 60 |
Add To Cart
Request Quote |
3SK10GN-AUL / 3GN50SA | Frame Size - 2.76 in70 mm | Output Power - 10 W (1/75 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 36 |
Add To Cart
Request Quote |
5SK25GN-AUL / 5GN18SA | Frame Size - 3.54 in90 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 17.7 lb-in 2 N·m | Rated Speed (rpm) - 100 |
Add To Cart
Request Quote |
4SK15GN-AUL / 4GN36SA | Frame Size - 3.15 in80 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 50 |
Add To Cart
Request Quote |
2SK4GN-AUL / 2GN150SA | Frame Size - 2.36 in60 mm | Output Power - 4 W (1/190 HP) | Voltage (VAC) - Single-Phase 115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/16 in. | Rated Torque - 19.4 lb-in 2.2 N·m | Rated Speed (rpm) - 12 |
Add To Cart
Request Quote |