The RK series offers both the high resolution and smooth motion of a 5-phase microstepping system with the simplicity of a full step system. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
  • AC input
  • Frame sizes from2.36 in to 3.54 in
  • Maximum holding torque from 1.15 lb-in to 320 lb-in
  • Permissible speed range from 0 to 4000 r/min
1 - 25 of 128 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Power Supply

Type

Gear Ratio (X:1)

Shaft/Gear Type

Shaft

Maximum Holding Torque (lb-in)

Add To Cart / Contact Sales
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Standard - - Round Shaft (No Gearhead) - Single - 3.69 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Standard - - Round Shaft (No Gearhead) - Single - 3.69 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Standard - - Round Shaft (No Gearhead) - Double - 3.69 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Standard - - Round Shaft (No Gearhead) - Double - 3.69 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 3.6 :1 - TH Geared - Single - 11 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 7.2 :1 - TH Geared - Single - 22 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 10 :1 - TH Geared - Single - 26 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 20 :1 - TH Geared - Single - 30 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 30 :1 - TH Geared - Single - 35 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 25 :1 - PN Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 36 :1 - PN Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 50 :1 - PN Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 50 :1 - HG Geared - Single - 48 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 100 :1 - HG Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 3.6 :1 - TH Geared - Single - 11 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 7.2 :1 - TH Geared - Single - 22 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 10 :1 - TH Geared - Single - 26 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 20 :1 - TH Geared - Single - 30 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 30 :1 - TH Geared - Single - 35 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 25 :1 - PN Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 36 :1 - PN Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 50 :1 - PN Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 50 :1 - HG Geared - Single - 48 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 200-230 VAC - Geared - 100 :1 - HG Geared - Single - 70 Add To Cart
Request Quote
- 5-Phase Microstepping System - 2.36 in. sq. - Single-Phase 100-115 VAC - Geared - 3.6 :1 - TH Geared - Double - 11 Add To Cart
Request Quote
1 - 25 of 128 | Results Per Page | View |
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved