Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BLU590S-A | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 3.94 lb-in0.45 N·m | Variable Speed Range (r/min) - 100 ~ 2000 | List Price - |
Add To Cart
Request Quote |
BLU590C-A | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 3.94 lb-in0.45 N·m | Variable Speed Range (r/min) - 100 ~ 2000 | List Price - |
Add To Cart
Request Quote |
BLU590A-A | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 3.94 lb-in0.45 N·m | Variable Speed Range (r/min) - 100 ~ 2000 | List Price - |
Add To Cart
Request Quote |
BLU590S-200FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 600 lb-in68 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU590S-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 330 lb-in38.3 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590S-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 169 lb-in19.1 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590S-30FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
BLU590S-20FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 68 lb-in7.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
BLU590S-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
BLU590S-10FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
BLU590S-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLU590C-200FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 600 lb-in68 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU590C-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 330 lb-in38.3 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590C-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 169 lb-in19.1 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590C-30FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
BLU590C-20FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 68 lb-in7.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
BLU590C-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
BLU590C-10FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
BLU590C-5FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 16.8 lb-in1.9 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLU590A-200FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 600 lb-in68 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU590A-100FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 330 lb-in38.3 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU590A-50FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 169 lb-in19.1 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU590A-30FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 101 lb-in11.5 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
BLU590A-20FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 68 lb-in7.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
BLU590A-15FR | Motor Frame Size - 3.54 in.90 mm | Output Power - 90 W (1/8 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |